Maxim的大多数传感器都不具备算法功能,但是我们提供算法传感器集中器供客户选用。其中,MAX32664A或MAX32664D搭配指尖式光学传感器模组MAX30101或MAX30102;MAX32664B或MAX32664C搭配腕带式光学传感器MAX86140或MAX86141;MAX32664C还可以搭配入耳式光学传感器模组MAXM86161。MAX32663A可以搭配心电及生物电阻抗传感器MAX30001。除此之外,我们还提供传感器和算法集成在一起的模组MAXM86146,该产品内置MAX32664C和MAX86141的功能。
视图:
Keywords: MAX30102, MAX30101, MAX86140, MAX86141, MAX32664, MAX32663A, MAXM86161, MAXM86146
Related Products:
MAX32664GTGA+